KIL_C_GO114-N34
* Representative image
KIL_C_GO114-N34

G Series - Long Fifteeen-Turn Potentiometer/Rheostat Operator

Brand:

Killark

Catalog ID:

GO114 N34

G Series - Aluminum Long Fifteeen-Turn Potentiometer/Rheostat Operator

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Rotary

Actuator

Potentiometer Operator

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GO114 N34

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Specialty

UPC

783936220154

Dimensions

Dimensions

6.75 in x 2.25 in x 2 in

Gross Weight with Packaging

0.57

Height

2 in

Length

6.75 in

Width

2.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E150827