Brand: Killark
Catalog ID: GO-10502
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Lockout
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Catalog Number
GO-10502
EU RoHS Indicator
Contact Manufacturer
Series
GO
Type
Push Button Lockout
UPC
783936221281
Dimensions
1.25 in x 1.25 in x 0.625 in
Gross Weight with Packaging
0.1
Height
0.625 in
Length
1.25 in
Width
1.25 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10