Image of GEBX-2 GEBX-2 - ¾" GEB Outlet Body, X-Type
* Representative image
Image of GEBX-2 GEBX-2 - ¾" GEB Outlet Body, X-Type

GEBX-2 - ¾" GEB Outlet Body, X-Type

Brand: Killark

Catalog ID: GEBX-2

¾" GEB Outlet Body, X-Type

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GEBX-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body With Cover

UPC

783936114828

Dimensions

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

3.85

Height

4.38 in

Hub Size

3/4"

Length

6.63 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514