Image of GECCAT-1 GECCAT-1 - 1/2" GEC Outlet Body CAT Type, Aluminum
* Representative image
Image of GECCAT-1 GECCAT-1 - 1/2" GEC Outlet Body CAT Type, Aluminum

GECCAT-1 - 1/2" GEC Outlet Body CAT Type, Aluminum

Brand: Killark

Catalog ID: GECCAT-1

1/2" GEC Outlet Body CAT Type, Aluminum

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECCAT-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

CAT

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body With Cover

UPC

783936211916

Dimensions

Dimensions

6.25 in x 6 in x 4.125 in

Gross Weight with Packaging

1.95

Height

4.125 in

Hub Size

1/2"

Length

6.25 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514

Logistics

Carton Quantity

1