Image of GECCAT-1M GECCAT-1M - 1/2" GEC Outlet Body CAT Type, Iron
* Representative image
Image of GECCAT-1M GECCAT-1M - 1/2" GEC Outlet Body CAT Type, Iron

GECCAT-1M - 1/2" GEC Outlet Body CAT Type, Iron

Brand: Killark

Catalog ID: GECCAT-1M

1/2" GEC Outlet Body CAT Type, Iron

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECCAT-1M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

CAT

Material

Iron

Series

GE

Type

Outlet Body With Cover

UPC

783936210711

Dimensions

Dimensions

6.25 in x 5.75 in x 4.25 in

Gross Weight with Packaging

3.84

Height

4.25 in

Hub Size

1/2"

Length

6.25 in

Width

5.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514