Image of GECCT-1 GECCT-1 - 1/2" GEC Outlet Body C-Type, Aluminum
* Representative image
Image of GECCT-1 GECCT-1 - 1/2" GEC Outlet Body C-Type, Aluminum

GECCT-1 - 1/2" GEC Outlet Body C-Type, Aluminum

$119.02 USD

Brand: Killark

Catalog ID: GECCT-1

1/2" GEC Outlet Body C-Type, Aluminum

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECCT-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body With Cover

UPC

783936210025

Dimensions

Dimensions

6.25 in x 6 in x 4.625 in

Gross Weight with Packaging

1.87

Height

4.625 in

Hub Size

1/2"

Length

6.25 in

Weight

0.05 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514