Brand: Killark
Catalog ID: GECCT-2-6TB
Application
Catalog Number
GECCT-2-6TB
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GE
Type
Outlet Body With Cover & Terminal Block
UPC
783936210384
Dimensions
5.563 in x 4 in x 5.563 in
Gross Weight with Packaging
2.5
Height
5.563 in
Hub Size
3/4"
Length
5.563 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514