Image of GECCT-3M GECCT-3M - 1" GEC Outlet Body C-Type, Iron
* Representative image
Image of GECCT-3M GECCT-3M - 1" GEC Outlet Body C-Type, Iron

GECCT-3M - 1" GEC Outlet Body C-Type, Iron

Brand: Killark

Catalog ID: GECCT-3M

1" GEC Outlet Body C-Type, Iron

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECCT-3M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Series

GE

Type

Outlet Body With Cover

UPC

783936210766

Dimensions

Dimensions

6.375 in x 5.875 in x 4.375 in

Gross Weight with Packaging

4.08

Height

4.375 in

Hub Size

1"

Length

6.375 in

Width

5.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514