KIL_E_GL-375_Top
* Representative image
KIL_E_GL-375_Top

GL Series, 5-3/8" Dia. Viewing, Class I, II, III, BCDEFG, Cast Aluminum,Type 4 IP66, Threaded Round Glass Lens Cover

Brand:

Killark

Catalog ID:

GL-537

GL Series, 5-3/8" Dia. Viewing, Class I, II, III, BCDEFG, Cast Aluminum,Type 4 IP66, Threaded Round Glass Lens Cover

  • Threaded glass lens screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Glass lens made of tempered soda lime.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard for a Type 4X rating.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.

Clear cover lens for viewing.

Product details

General

Application

  • Use GL Series lens on: all EXB boxes, XJB 16" x 48", and XJB 24" x 24".

Catalog Number

GL-537

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

Lens Cover

UPC

783936213064

Dimensions

Dimensions

8.375 in x 5.875 in x 7 in

Gross Weight with Packaging

9.7

Height

7 in

Length

8.375 in

Width

5.875 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696