KIL_C_GO-17
* Representative image
KIL_C_GO-17

G Series - G Motor Shaft Operator - Shaft Diameter 1/2 In - Male-Male

Brand:

Killark

Catalog ID:

GO-51

G Series - G Motor Shaft Operator - Shaft Diameter 1/2 In - Male-Male

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action
Rotary
Actuator
Motor Shaft Operator
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
  • G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
EU RoHS Indicator
Contact Manufacturer
Series
GO
Type
  • Specialty
  • Specialty
UPC
783936219899

Dimensions

Dimensions
7.813 in x 1 in x 1 in
Gross Weight with Packaging
0.55
Height
1 in
Length
7.813 in
Width
1 in

Electrical Ratings

Frequency Rating
50/60 Hz

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E150827