KIL_C_GO-8222
* Representative image
KIL_C_GO-8222

G Series - Trim Locknut Spacer - 1/4 In Thick - Used As External Spacer

Brand:

Killark

Catalog ID:

GO-8222

G Series - Trim Locknut Spacer - 1/4 In Thick - Used As External Spacer

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Trim Nut

Application

  • For use with G Series custom control panel operators.

Catalog Number

GO-8222

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Trim Locknut Spacer

UPC

783936220529

Dimensions

Gross Weight with Packaging

0.4

Certifications And Compliance

Buy American Compliant

Contact Manufacturer