KIL_C_GO-8670
* Representative image
KIL_C_GO-8670

G Series - Transformer 440V-110V - For Use On Operator Types GO23/GOB3/GOL3

Brand:

Killark

Catalog ID:

GO-8670-34

G Series - Transformer 440V-110V - For Use On Operator Types GO23/GOB3/GOL3

Transformer for GO Pilot Light, 440V-110V

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action
Transformer
Application
  • For use with G Series custom control panel operators.
EU RoHS Indicator
Contact Manufacturer
Series
GO
Type
  • Transformer
  • Transformer
UPC
783936221021

Dimensions

Dimensions
8 in x 3.5 in x 3.5 in
Gross Weight with Packaging
5
Height
3.5 in
Length
8 in
Width
3.5 in