KIL_C_GO-8673-BJJ
* Representative image
KIL_C_GO-8673-BJJ

G Series - Contact Block - 1NO Contact Rating

Brand:

Killark

Catalog ID:

GO-8673-BJK

G Series - Contact Block - 1NO Contact Rating

Contact Block module replacement for XCS, FXCS and GO Operators

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Contact Block

Application

  • For use with G Series custom control panel operators.

Catalog Number

GO-8673-BJK

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

GO

Type

Contact Block

UPC

783936079950

Dimensions

Dimensions

2 in x 1.75 in x 1.75 in

Gross Weight with Packaging

0.1

Height

1.75 in

Length

2 in

Width

1.75 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

10A @ 600 VAC

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer