KIL_E_GRM-375L52_Isometric
* Representative image
KIL_E_GRM-375L52_Isometric

GR Series, 6 X 6 X 12.25, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Meter Housing

Brand:

Killark

Catalog ID:

GRM-375L52

GR Series, 6 X 6 X 12.25, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Meter Housing

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction and tempered soda lime glass, cemented in place.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and cover.
  • Two 3/4”-14 NPT drilled and tapped conduit openings, one top and one bottom, are standard.
  • Internal mounting pan is attached to inside back of box with spacers for mounting meter.

Compact square or rectangular enclosures with threaded screw type covers provide easy access to interior. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Enclosure has lens cover. Cast mounting lugs are standard on al

Product details

General

Application

  • Use GR Series Instrument Enclosures for mounting of 3", 3-1/2", 4", or 4-1/2" round or rectangular instruments such as ammeters and voltmeters. Two 3/4"-14 NPT drilled and tapped conduit openings, one top and one bottom, are standard. Internal mounting pa

Catalog Number

GRM-375L52

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

Enclosure & Lens Cover

UPC

783936233475

Dimensions

Dimensions

8.5 in x 9.75 in x 7.25 in

Gross Weight with Packaging

14.73

Height

7.25 in

Length

8.5 in

Width

9.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514 / E83696