KIL_E_GRM-375L_Isometric
* Representative image
KIL_E_GRM-375L_Isometric

GR Series, 9.5 X 10.5 X 8.5, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Viewing Lens Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GRHC-775L

GR Series, 9.5 X 10.5 X 8.5, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Viewing Lens Screw Cover Enclosure

  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and cover.
  • Mounting pans are available.
  • Conduit and device openings factory or field installed.

Compact square or rectangular enclosures with threaded screw type covers provide easy access to interior. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Enclosure has lens cover. Cast mounting lugs are standard on al

Product details

General

Application

  • Hazardous locations due to the presence of flammable gases or vapors, combustile dusts or easily ignitable fibers or flyings, and areas which are subject to corrosion, weather, and dampness. Installations at petroleum refineries, chemical and petrochemica

Catalog Number

GRHC-775L

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

Enclosure & Lens Cover

UPC

783936228150

Dimensions

Gross Weight with Packaging

58

Certifications And Compliance

ATEX File Number

PTB 02 ATEX 1071U / PTB 02 ATEX 1072

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IEC E x 05.0029U / IEC E x 05.0028

UL File Number

E10514 / E83696