KIL_E_GRM-BC_Front
* Representative image
KIL_E_GRM-BC_Front

GR Series, Blank Cover GRK, Cast Aluminum Type 4, Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GRK-BC

GR Series, Blank Cover GRK Type 4,Screw Cover Enclosure

  • Threaded blank screw covers provide easy access to interior
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard for a Type 4X rating
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.

Blank cover for GRK Series enclosures.

Product details

General

Application
  • For use with GRK Series enclosures.
Color
  • Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures
Type
  • Blank Cover
  • Blank Cover
UPC
783936232324

Dimensions

Dimensions
8.5 in x 2 in x 8.44 in
Gross Weight with Packaging
2.8
Height
8.44 in
Length
8.5 in
Width
2 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514 / E83696