KIL_E_GRM-BC_Front
* Representative image
KIL_E_GRM-BC_Front

GR Series, Blank Cover GRB,, Cast Aluminum Type 4, Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GRB-BC

GR Series, Blank Cover GRB Type 4,Screw Cover Enclosure

  • Threaded blank screw covers provide easy access to interior
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard for a Type 4X rating
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.

Blank cover for GRB Series enclosures.

Product details

General

Application

  • For use with GRB Series enclosures.

Catalog Number

GRB-BC

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

Blank Cover

UPC

783936230207

Dimensions

Dimensions

4.625 in x 1.625 in x 4.625 in

Gross Weight with Packaging

1

Height

4.625 in

Length

4.625 in

Width

1.625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696

Logistics

Carton Quantity

5