Image of GRB-RG GRB Replacement O-Ring Gasket
* Representative image
Image of GRB-RG GRB Replacement O-Ring Gasket

GRB Replacement O-Ring Gasket

Brand:

Killark

Catalog ID:

GRB-RG

GR Series, GRB Replacement O-Ring Gasket

  • Cover o-ring, Nitrile (BUNA-N) material.

Rubber gasket fits between cover and body to make assembly watertight. Complies with NEMA 4.

Product details

General

Application

  • For use with GRB Series fittings.

Catalog Number

GRB-RG

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Nitrile Rubber

Series

GR Enclosures

Type

Replacement Gasket

UPC

783936230214

Dimensions

Dimensions

4.125 in x 0.125 in x 4.125 in

Gross Weight with Packaging

0.01

Height

4.125 in

Length

4.125 in

Width

0.125 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Resources and downloads