Image of GRE-RG GRE Replacement O-Ring Gasket
* Representative image
Image of GRE-RG GRE Replacement O-Ring Gasket

GRE Replacement O-Ring Gasket

Brand:

Killark

Catalog ID:

GRE-RG

GR Series, GRE Replacement O-Ring Gasket

  • Cover o-ring, Nitrile (BUNA-N) material.

Rubber gasket fits between cover and body to make assembly watertight. Complies with NEMA 4.

Product details

General

Application

  • For use with GRE Series fittings.

Catalog Number

GRE-RG

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Nitrile Rubber

Series

GR Enclosures

Type

Replacement Gasket

UPC

783936231389

Dimensions

Gross Weight with Packaging

0.1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads