KIL_E_GRMB_Isometric
* Representative image
KIL_E_GRMB_Isometric

GR Series, 4.63 X 5.75 X 3.28, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Without Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GREB

GR Series, 4.63 X 5.75 X 3.28, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Without Screw Cover Enclosure

Compact square or rectangular enclosures. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Cast mounting lugs are standard on all assemblies. Available as blank box or can be custom drilled and tapped for conduit openi

Product details

General

Application
  • Hazardous locations due to the presence of flammable gases or vapors, combustile dusts or easily ignitable fibers or flyings, and areas which are subject to corrosion, weather, and dampness. Installations at petroleum refineries, chemical and petrochemica
Color
  • Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures
Type
  • Enclosure Only
  • Enclosure Only
UPC
783936228013

Dimensions

Dimensions
8.25 in x 5.875 in x 7 in
Gross Weight with Packaging
8.84
Height
7 in
Length
8.25 in
Width
5.875 in

Certifications And Compliance

ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696