KIL_E_GRMB_Isometric
* Representative image
KIL_E_GRMB_Isometric

GR Series, 9.5 X 10.5 X 13.56, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Without Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GRHAB

GR Series, 9.5 X 10.5 X 13.56, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Without Screw Cover Enclosure

  • Compact rectangular enclosures with threaded screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Available with a flat blank or dome covers.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and cover.
  • Mounting pans are available.
  • Conduit and device openings factory or field installed.

Compact square or rectangular enclosures. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Cast mounting lugs are standard on all assemblies. Available as blank box or can be custom drilled and tapped for conduit openi

Product details

General

Application

  • Hazardous locations due to the presence of flammable gases or vapors, combustile dusts or easily ignitable fibers or flyings, and areas which are subject to corrosion, weather, and dampness. Installations at petroleum refineries, chemical and petrochemica

Catalog Number

GRHAB

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

Enclosure Only

UPC

783936228068

Dimensions

Gross Weight with Packaging

66

Certifications And Compliance

ATEX File Number

PTB 02 ATEX 1071U / PTB 02 ATEX 1072

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IEC E x 05.0029U / IEC E x 05.0028

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696