KIL_E_GRM-BC_Front
* Representative image
KIL_E_GRM-BC_Front

GR Series, Blank Cover GRM & GEJ, Cast Aluminum Type 4, Screw Cover Enclosure

Brand:

Killark

Catalog ID:

GRM-BC

GR Series, Blank Cover GRM & GEJ, Cast Aluminum Type 4, Screw Cover Enclosure

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Blank cover for GRM Series enclosures.

Product details

General

Application

  • For use with GRM Series enclosures.

Catalog Number

GRM-BC

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

GR Enclosures

Type

Blank Cover

UPC

783936233482

Dimensions

Dimensions

6.219 in x 1.75 in x 6.219 in

Gross Weight with Packaging

1.3

Height

6.219 in

Length

6.219 in

Width

1.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514 / E83696

Logistics

Carton Quantity

5