KIL_F_GUF-8_Isometric
* Representative image
KIL_F_GUF-8_Isometric

GUF-0-EX - 4" Union, Aluminum, Female to Female, Quad Listed

Brand:

Killark

Catalog ID:

GUF-0-EX

4" Union, Aluminum, Female to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application

  • Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUF-0-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUF

Type

Female to Female Union

UPC

783936071756

Dimensions

Gross Weight with Packaging

3.5

Hub Size

4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer