Image of GUF-1-EX GUF-1-EX - 1/2" Union, Aluminum, Female to Female, Quad Listed
* Representative image
Image of GUF-1-EX GUF-1-EX - 1/2" Union, Aluminum, Female to Female, Quad Listed

GUF-1-EX - 1/2" Union, Aluminum, Female to Female, Quad Listed

$88.15 USD

Brand:

Killark

Catalog ID:

GUF-1-EX

1/2" Union, Aluminum, Female to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application

  • Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUF-1-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUF

Type

Female to Female Union

UPC

783936071664

Dimensions

Dimensions

2 in x 2 in x 2 in

Gross Weight with Packaging

0.12

Height

2 in

Hub Size

1/2"

Length

2 in

Weight

0.12 lb

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

10