KIL_F_GUF-2_Isometric
* Representative image
KIL_F_GUF-2_Isometric

GUF-2-EX - 3/4" Union, Aluminum, Female to Female, Quad Listed

$114.40 USD

Brand:

Killark

Catalog ID:

GUF-2-EX

3/4" Union, Aluminum, Female to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application
  • Permits removal of equipment without turning or removal of conduit.
Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUF
Type
  • Female to Female Union
  • Female to Female Union
UPC
783936071671

Dimensions

Dimensions
2 in x 2 in x 2 in
Gross Weight with Packaging
0.14
Height
2 in
Hub Size
3/4"
Length
2 in
Weight
0.14 lb
Width
2 in

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
10