KIL_F_GUM-2_Isometric
* Representative image
KIL_F_GUM-2_Isometric

GUM-3-EX - 1" Union, Aluminum, Male to Female, Quad Listed

$218.88 USD

Brand:

Killark

Catalog ID:

GUM-3-EX

1" Union, Aluminum, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application

  • Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUM-3-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUM

Type

Male to Female Union

UPC

783936071787

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.26

Height

2 in

Hub Size

1"

Length

3 in

Weight

0.26 lb

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U

Logistics

Carton Quantity

5