KIL_C_GZ1-KX3_right
* Representative image
KIL_C_GZ1-KX3_right
play
GZ Operators
KIL_C_GZ1-KX3_left

GZ Series Push Button Assembly BLACK w/ 1 N.O./1 N.C. Contact - Long Length 40mm, M22

Brand:

Killark

Catalog ID:

GZ1-KX3-M

Push Button Assembly BLACK w/ 1 N.O./1 N.C. Contact - Long Length 40mm, M22

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded body is M22x1.5.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are a component for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.

Product details

General

Action

Momentary

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

GZ

Type

Push Button

UPC

783936177021

Dimensions

Dimensions

6.7 in x 1.8 in x 1.8 in

Height

1.8 in

Length

6.7 in

Weight

0.35 lb

Width

1.8 in

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

Hazardous Rating(s)

  • Class I, Division 1 & 2, Groups B, C, D
  • Class II, Divions 1 & 2, Groups E, F, G
  • Class III, Divions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379