Image of H-AL H-AL - Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2"
Image of H-AL H-AL - Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2"
play
3D View
play
Spartan Pole Introduction
+1
Image of H-AL H-AL - Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2"

H-AL - Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2"

Brand: Killark

Catalog ID: H-AL

Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2"

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL, SS and FE
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

Product details

General

Application

Catalog Number

H-AL

Finish Type

Natural

Material

Aluminum

Series

Spartan Pole

Type

Pole Assistance

UPC

783936184142

Dimensions

Height

11.97 in

Hub Size

1-1/2"

Weight

4.07 lb

Width

4.95 in

Media

Videos

play
Spartan Pole Introduction

3D AR Model