HJB-xx-08 Image 1
HJB-xx-08 Image 1
play
3D View
play
Spartan Pole Introduction
HJB-xx-08 Image 2

HJB-AL-10 - Spartan Hinge Junction Box, Aluminum Finish With Lowering Cam System and Device Box Tade Size 1-1/2" With One 4ft & 6ft Aluminum Poles

Brand:

Killark

Catalog ID:

HJB-AL-10

Spartan Hinge Junction Box, Aluminum Finish With Lowering Cam System and Device Box Tade Size 1-1/2" With One 4ft & 6ft Aluminum Poles

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Device box opening for pulling, splicing and maintaining conductors
  • Fits most device covers for various application needs
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL,SS, and FE material
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

Product details

General

Application

Catalog Number

HJB-AL-10

Finish Type

Natural

Material

Aluminum

Series

Spartan Pole

Type

Pole Assistance

UPC

783936184319

Dimensions

Height

131.3 in

Hub Size

1-1/2"

Weight

14.74 lb

Width

4.95 in