KIL_C_HKHANTOOL_Angled
* Representative image
KIL_C_HKHANTOOL_Angled

HKH Series Actuator Nut Tool

Brand:

Killark

Catalog ID:

HKHANTOOL

HKH Actuator Nut Tool

Actuator Nut tool for use with HKH Actuators

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

Product details

General

Action

Nut Tool

Catalog Number

HKHANTOOL

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Operating Temperature Range Celcius

-40°C to 55°C

Series

HKH

UPC

783936122137

Electrical Ratings

Voltage Rating

120-277 VAC

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20

Resources and downloads

Specifications