Image of HINGE-12L Hinge, Left Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Large Size EXB & B7 Enclosures
* Representative image
Image of HINGE-12L Hinge, Left Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Large Size EXB & B7 Enclosures

Hinge, Left Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Large Size EXB & B7 Enclosures

Brand:

Killark

Catalog ID:

HINGE-12L

Hinge, Left Side Mounting, 316 Stainless Steel & Extruded Aluminum, Contains Two Hinges For Use On Large Size EXB & B7 Enclosures

  • Hinges are installed on flanged enclosures to allow for easier and safer installation and when performing maintenance on internal components.
  • Extruded aluminum bodies, stainless steel pins and stainless steel hardware.
  • Kit contains two hinge sets.

For use on small EXB series enclosures. Mounts on left side of the enclosure. Made of 316 stainless steel and extruded aluminum with stainless steel cover screws. Kit contains two hinges and eight screws. Most enclosures require one kit. Supplied with a drill template for field installation of hinges. Installing the hinge kit in the field does not void any hazardous ratings of the enclosure.

Product details

General

Catalog Number

HINGE-12L

EU RoHS Indicator

Contact Manufacturer

Type

Hinge

UPC

783936126180

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads