KIL_F_JAH-2_Front
* Representative image
KIL_F_JAH-2_Front

JH-1 - JL Series - Aluminum Replacement Outlet Body Hub Cover - Hub Size 1/2Inch - Volume 1.5 Cubic Inches

Brand:

Killark

Catalog ID:

JH-1

JL Series - Aluminum Replacement Outlet Body Hub Cover - Hub Size 1/2Inch - Volume 1.5 Cubic Inches

Hub covers include set screws for locking to lighting fixture stems.

Product details

General

Application

For use with JL Series outlet bodies.

Catalog Number

JH-1

Color

Gray

Cover Type

Hub

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL

Type

Outlet Body Cover

UPC

783936365480

Dimensions

Gross Weight with Packaging

0.62

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads