KIL_F_JAH-2_Front
* Representative image
KIL_F_JAH-2_Front

JH-2 - JL/JAL Series Fittings - Outlet Bodies - Replacement Hub Cover - Hubsize 3/4 In - Volume 1.5 Cu In

Brand:

Killark

Catalog ID:

JH-2

JL/JAL Series Fittings - Outlet Bodies - Replacement Hub Cover - Hubsize 3/4 In - Volume 1.5 Cu In

Hub covers include set screws for locking to lighting fixture stems.

Product details

General

Application

For use with JL Series outlet bodies.

Catalog Number

JH-2

Color

Gray

Cover Type

Hub

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL

Type

Outlet Body Cover

UPC

783936365503

Dimensions

Gross Weight with Packaging

0.62

Hub Size

3/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads