KIL_F_K0751-MG_Angled
* Representative image
KIL_F_K0751-MG_Angled

K0751-MG - 3/4" Straight Liquidtight Connector w/Mesh Grip

Brand:

Killark

Catalog ID:

K0751-MG

3/4" Straight Liquidtight Connector w/Mesh Grip

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable
  • Stainless steel mesh grip is corrosion resistant and prevents conduit pull out in high stree installations

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product details

General

Catalog Number

K0751-MG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Insulation Type

Insulated

Material

Steel

Mesh Grip

Yes

Series

K Series

Style

Straight

Type

Straight Liquidtight Insulated Connector w/Mesh Grip

UPC

783936383279

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR70873

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logistics

Carton Quantity

10