KIL_F_KB1FA25_Right_side_Isometric
* Representative image
KIL_F_KB1FA25_Right_side_Isometric

KB Series - Aluminum Flame Arrestor - Male/Female - External Thread Size1/2 Inch NPT - Internal Thread Size M16

Brand:

Killark

Catalog ID:

KB1FAM16

KB Series - Aluminum Flame Arrestor - Male/Female - External Thread Size1/2 Inch NPT - Internal Thread Size M16

  • Suitable for Explosionproof and Dust-Ignitionproof environments.
  • Copper-free aluminum.
  • Light Blue Anodized Finish.

The flame arrestor has a 1/2" NPT external thread size and a M16 internal thread size.

Product details

General

Application

  • The flame arrestor provides a means to connect gas analysis equipment and electro pneumatic devices' pipe or tubing system through the wall of an explosion-proof enclosure.

Catalog Number

KB1FAM16

Color

Blue

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

KB

Type

Flame Arrestor

UPC

783936071497

Dimensions

Dimensions

5 in x 1 in x 10 in

Gross Weight with Packaging

0.25

Height

10 in

Length

5 in

Width

1 in

Certifications And Compliance

ATEX File Number

10ATEX1351U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0007U

Nema Rating

3, 4, 4X

UL File Number

E10514