Image of KD2SA KD2SA - KD Series - 3/4" Aluminum Drain and Breather for Ordinary Locations
Image of KD2SA KD2SA - KD Series - 3/4" Aluminum Drain and Breather for Ordinary Locations
KIL_F_KD_Series_Installed

KD2SA - KD Series - 3/4" Aluminum Drain and Breather for Ordinary Locations

Brand:

Killark

Catalog ID:

KD2SA

KD Series - 3/4" Aluminum Drain and Breather for Ordinary Locations

  • Stainless steel screen allows the conduit system to drain while keeping insects from building nests
  • More compact profile allowing for additional space
  • Aluminum and Steel finishes available

Product details

General

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

KD

Type

Drain & Breather

UPC

783936176864

Dimensions

Hub Size

3/4"

Logistics

Carton Quantity

25