KIL_F_KDB-1
* Representative image
KIL_F_KDB-1

KDB/KB Series - Stainless Steel Drain/Breather - Thread Size 1/2 NPT

$50.78 USD

Brand:

Killark

Catalog ID:

KDB-1

KDB/KB Series - Stainless Steel Drain/Breather - Thread Size ½ NPT

The drain and breather has a 1/2" NPT thread size.

Product details

General

Application
When installed in the top of an enclosure, these fittings act as breathers which allows air flow through the enclosure. Bottom installations permit water from condensation to drain from the enclosure continuously.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Stainless Steel, Type 303
Series
KDB
Type
Drain & Breather
UPC
783936367002

Dimensions

Dimensions
2 in x 1 in x 1 in
Gross Weight with Packaging
0.17
Height
1 in
Hub Size
1/2"
Length
2 in
Weight
0.17 lb
Width
1 in

Certifications And Compliance

ATEX File Number
10ATEX1351U
CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X
UL File Number
E10514

Logistics

Carton Quantity
10