KIL_F_KDB-1
* Representative image
KIL_F_KDB-1

KDB Series - Aluminum ATEX And IECEx Certified Drain/Breather - Thread Size 1/4 Inch NPT

Brand:

Killark

Catalog ID:

KDB-250CEN

The KB & KDB drain and breather are installed either the bottom top of an enclosure. When installed in the bottom they act as a gravity fed drain to expel moisture from condensation that can build up in electrical enclosures When installed in the top of an enclosure it acts a s a breather allowing air to enter and prevent a vacuum which can cause the drain not to flow properly. They are UL / cCSAus / FM certified for Class I Class I Zone 1 & 2 Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IP66 with suffix “CEN”. Review each part for hazardous rating suitability and notified body. The KB & KDB are offered in aluminum, 300 series stainless steel and 316 stainless steel. Thread sizes ¼”to 1/2” NPT and Metric sizes M16 & M20.

  • Suitable for Explosionproof and Dust-Ignitionproof environments.
  • Copper-free aluminum.
  • Light Blue Anodized Finish.

The drain and breather has a 1/4" NPT thread size.

Product details

General

Application

  • When installed in the top of an enclosure, these fittings act as breathers which allows air flow through the enclosure. Bottom installations permit water from condensation to drain from the enclosure continuously.

Catalog Number

KDB-250CEN

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

KDB

Type

Drain & Breather

UPC

783936012636

Dimensions

Dimensions

2 in x 1 in x 1 in

Gross Weight with Packaging

0.17

Height

1 in

Hub Size

1/4"

Length

2 in

Width

1 in

Certifications And Compliance

ATEX File Number

10ATEX1351U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0007U

Nema Rating

3, 4, 4X

UL File Number

E10514