KIL_F_KDB-1
* Representative image
KIL_F_KDB-1

KDB Series - Aluminum ATEX And IECEx Certified Drain/Breather - Thread Size 3/8 Inch NPT

Brand:

Killark

Catalog ID:

KDB-375CEN

The KB & KDB drain and breather are installed either the bottom top of an enclosure. When installed in the bottom they act as a gravity fed drain to expel moisture from condensation that can build up in electrical enclosures When installed in the top of an enclosure it acts a s a breather allowing air to enter and prevent a vacuum which can cause the drain not to flow properly. They are UL / cCSAus / FM certified for Class I Class I Zone 1 & 2 Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IP66 with suffix “CEN”. Review each part for hazardous rating suitability and notified body. The KB & KDB are offered in aluminum, 300 series stainless steel and 316 stainless steel. Thread sizes ¼”to 1/2” NPT and Metric sizes M16 & M20.

  • Suitable for Explosionproof and Dust-Ignitionproof environments.
  • Copper-free aluminum.
  • Light Blue Anodized Finish.

The drain and breather has a 3/8" NPT thread size.

Product details

General

Application
  • When installed in the top of an enclosure, these fittings act as breathers which allows air flow through the enclosure. Bottom installations permit water from condensation to drain from the enclosure continuously.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KDB
Type
  • Drain & Breather
  • Drain & Breather
UPC
783936076058

Dimensions

Dimensions
2 in x 1 in x 1 in
Gross Weight with Packaging
0.125
Height
1 in
Hub Size
3/8"
Length
2 in
Width
1 in

Certifications And Compliance

ATEX File Number
10ATEX1351U
CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X
UL File Number
E10514

Logistics

Carton Quantity
10