Image of KFL1434 KFL1434 - KFL-X 14000 LUMEN 125-250 VDC AND 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL1434 KFL1434 - KFL-X 14000 LUMEN 125-250 VDC AND 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
play
KFL-X Product Video

KFL1434 - KFL-X 14000 LUMEN 125-250 VDC AND 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

Brand: Killark

Catalog ID: KFL1434

KFL-X 14000 LUMEN 125-250 VDC AND 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

  • Standard 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 65°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant

The KFL-X Series LED are designed with copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL Series floodlight are suitable for marine locations and high ambient areas.

Product details

General

Catalog Number

KFL1434

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

10,001-15,000 lm

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

-50°C to +65 °C

Optic Type

Glass Lens

Series

KFL-X

Type

Floodlight

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

125-250 VDC/120-277 VAC

Wattage

120 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Media

Videos

play
KFL-X Product Video