Image of KFL14IE130 KFL14IE130 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL14IE130 KFL14IE130 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
play
KFL-X Product Video
Image of KFL14IE130 KFL14IE130 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
+1
Image of KFL14IE130 KFL14IE130 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL14IE130 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

Marca: Killark

ID del Catálogo: KFL14IE130

KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

Detalles del producto

General

Catalog Number

KFL14IE130

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

0°C to +50 °C

Optic Type

Glass Lens

Series

KFL-X

Type

Floodlight

UPC

783936183206

Dimensiones

Hub Size

3/4 NPT or M25

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

180 W

Certificaciones y Cumplimiento

ATEX File Number

Presafe 19 ATEX 32747X (ec)Presafe 19 ATEX 33512 (tb)

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

80004509

Hazardous Rating(s)

  • Class I, Division 2, Groups A,B,C,D
  • Class II, Division 1 & 2, Groups E,F,G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21
  • Ex ec op is IIC T5/T4 Gc
  • Ex op is tb IIIC T95°C Db

IECEx File Number

QPS 19.0031X

IP Rating

IP66

Nema Rating

Type 4X

Médias

Videos

play
KFL-X Product Video