Image of KFL2030-3070 KFL2030-3070 - KFL-X 20000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI
Image of KFL2030-3070 KFL2030-3070 - KFL-X 20000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI
play
KFL-X Product Video

KFL2030-3070 - KFL-X 20000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI

Brand: Killark

Catalog ID: KFL2030-3070

KFL-X 20000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI

  • Standard 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 65°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant

Product details

General

Catalog Number

KFL2030-3070

Color Temperature

3000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

15,001-25,000 lm

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

-50°C to +55 °C

Optic Type

Glass Lens

Series

KFL-X

Type

Floodlight

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

180 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Media

Videos

play
KFL-X Product Video