Image of KFL2033 KFL2033 - KFL-X 20000 LUMEN 347-480 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL2033 KFL2033 - KFL-X 20000 LUMEN 347-480 VAC 50/60 Hz 5000K CCT 70 CRI
play
KFL-X Product Video

KFL2033 - KFL-X 20000 LUMEN 347-480 VAC 50/60 Hz 5000K CCT 70 CRI

Brand: Killark

Catalog ID: KFL2033

KFL-X 20000 LUMEN 347-480 VAC 50/60 Hz 5000K CCT 70 CRI

Product details

General

Catalog Number

KFL2033

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

15,001-25,000 lm

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

-50°C to +55 °C

Optic Type

Glass Lens

Series

KFL-X

Type

Floodlight

UPC

783936186030

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

347-480 VAC

Wattage

180 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Media

Videos

play
KFL-X Product Video