Image of KFL3030 KFL3030 - KFL-X 30000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI
Image of KFL3030 KFL3030 - KFL-X 30000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI
play
KFL-X Product Video
Image of KFL3030 KFL3030 - KFL-X 30000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI
Image of KFL3030 KFL3030 - KFL-X 30000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI

KFL3030 - KFL-X 30000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI

Brand: Killark

Catalog ID: KFL3030

KFL-X 30000 LUMEN 120-277 VAC 50/60 Hz 3000K CCT 70 CRI

Product details

General

Catalog Number

KFL3030

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

25,001-50,000 lm

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

-50°C to +40 °C

Optic Type

Glass Lens

Series

KFL-X

Type

Floodlight

UPC

783936183220

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

280 W

Certifications And Compliance

ATEX File Number

Presafe 19 ATEX 32747X (ec)Presafe 19 ATEX 33512 (tb)

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

80004509

Hazardous Rating(s)

  • Class I, Division 2, Groups A,B,C,D
  • Class II, Division 1 & 2, Groups E,F,G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21
  • Ex ec op is IIC T5/T4 Gc
  • Ex op is tb IIIC T95°C Db

IECEx File Number

QPS 19.0031X

IP Rating

IP66

Nema Rating

Type 4X

Media

Videos

play
KFL-X Product Video