KIL_L_KFLH-DARK
KIL_L_KFLH-DARK

KFLH-DARK - Dark Sky KFLH Reflector @ 45Deg

Brand:

Killark

Catalog ID:

KFLH-DARK

Dark Sky KFLH Reflector @ 45Deg

This reflector can be added to the KLFH Series fixture to eliminate up light for dark sky applications when fixture is angled between 45 and 70 degrees.

Product details

General

Catalog Number

KFLH-DARK

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Series

KFLH

Type

Reflector

UPC

783936123110

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads