KIL_PR_KRJ_Angled
* Representative image
KIL_PR_KRJ_Angled

KR Series - 60 Amp Receptacle With Enclosure - Includes 3Close-Up Plugs - 2P 3W Circuit - 115/230VAC At 60Hz - Hub Size 1 Inch

Brand:

Killark

Catalog ID:

KRJX-3603

KR Series - Aluminum 60 Amp Receptacle With Enclosure - Includes 3Close-Up Plugs - 2W 3P Circuit - 115/230VAC At 60Hz - Hub Size 1 Inch

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Wire leads for termination
  • Factory sealed
  • Copper free aluminum housing
  • Straight or angle type back boxes
  • Delayed action contacts ensure safe interconnect
  • Extra long grounding pin makes contact first and breaks contact last

Factory sealed receptacles. Copper free aluminum. Delayed action contacts. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.

Product details

General

Application

  • KR Series receptacles are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand

Catalog Number

KRJX-3603

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

KR

Type

Pin & Sleeve

UPC

783936391564

Dimensions

Dimensions

15.75 in x 7 in x 5.63 in

Gross Weight with Packaging

6.6

Height

5.63 in

Hub Size

1"

Length

15.75 in

Width

7 in

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

7 (C, D)

Logistics

Factory Sealed

Factory Sealed

Resources and downloads