KIL_PR_KRJX-3304_Angled
* Representative image
KIL_PR_KRJX-3304_Angled

KRAJC Series - 30 Amp Receptacle With JLX Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 1/2 Inch

Brand:

Killark

Catalog ID:

KRJX-1303

KRAJC Series - Aluminum 30 Amp Receptacle With JLX Enclosure - 2W 3P Circuit- 115/230VAC At 60Hz - Hub Size 1/2 Inch

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Wire leads for termination
  • Factory sealed receptacles
  • Copper free aluminum housing
  • Straight or angle type back boxes
  • Delayed action contacts ensure safe interconnect
  • Extra long grounding pin makes contact first and breaks contact last

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
2
Receptacle Type
Delayed Action
Series
KR
Type
Pin & Sleeve
UPC
783936391441

Dimensions

Hub Size
1/2"

Electrical Ratings

Amperage Rating
30 A

Conductor Related

Number Of Wires
3

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA
Nema Rating
7 (C, D)

Logistics

Carton Quantity
1
Factory Sealed
Factory Sealed

Resources and downloads