KIL_L_L1L_With_Gland
KIL_L_L1L_With_Gland
play
L1L Overview
KIL_L_L1L_End
+2
KIL_L_L1L_Detail_T-Slot

L1L730C-3590 - L1L Series 7,000 Lumen Output 3500K CCT & 90 CRI, 120-277 Universal Voltage With Clear Glass Optic

Brand:

Killark

Catalog ID:

L1L730C-3590

L1L Series 7,000 Lumen Output 3500K CCT & 90 CRI, 120-277 Universal Voltage With Clear Glass Optic

  • Tool-less access to wiring chamber
  • Slot-back design allows for a 5/16 or M8 bolt to be mounted anywhere along the back of the luminaire
  • Corrosion resistant Copper-free housing
  • 90 CRI 3500K option for areas where distinguishing between different color hues is of critical importance, (paint spray, inspection areas, et cetera)
  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a warm light that is great for color rendering.

Product details

General

Catalog Number

L1L730C-3590

Color Temperature

3500 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

5538

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant or Surface

Optic Type

Glass Lens

Series

L1L

Type

Linear Light Fixture

Dimensions

Hub Size

3/4"

Electrical Ratings

Lumens Per Watt

119.1

Voltage Rating

120-277 VAC

Wattage

46.5 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66