KIL_L_LAL_Lens_diffused
KIL_L_LAL_Lens_diffused

LALC-LENSDIF - LALC Series Diffuse Lens Assembly

Brand:

Killark

Catalog ID:

LALC-LENSDIF

LALC Series Impact resistant diffuse polycarboate replacement lens.

LALC Series Impact resistant diffuse polycarboate replacement lens.

Product details

General

Catalog Number

LALC-LENSDIF

Color

Diffuse

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Polycarbonate

Optic Type

Polycarbonate Lens - Diffused

Series

LALC

UPC

783936131412

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads