KIL_L_LALFP_left
KIL_L_LALFP_left

LALFP430L3D - 4k Lumen Food Processing Light - 120-277VAC - 3FT - Class I Div. 2- Zone 2 Rated

$1,700.64 USD

Brand:

Killark

Catalog ID:

LALFP430L3D

4k Lumen Food Processing Light - 120-277VAC - 3FT - Class I Div. 2- Zone 2 Rated

LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

Product details

General

Catalog Number

LALFP430L3D

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

3321

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

Series

LALFP

UPC

783936153001

Dimensions

Weight

17.9 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

118.6

Voltage Rating

120-277 VAC

Wattage

28 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

  • IP66
  • IP67